Cordless impact drill 18V brushless - CLMD20131 ( 95701)

Caution
Product Description
- High-performance brushless motor
- 21 torque settings
- High maximum torque
- Spindle lock system
- 2-speed gearbox
- 3 operating modes
- Battery powered
Warranty
Warranty (according to the manufacturer's terms) 6 months
Features


High-performance brushless motor
The brushless motor reduces heat buildup during heavy or continuous work, requires no maintenance, and is 30% more efficient than traditional brushed motors.21 torque settings
Allows for precise control over the torque level for various tasks.Maximum torque
Provides high torque for tougher jobs.Rotation lock system
Ensures that the rotation mechanism is locked in place for better control.2-speed gear adjustment
Choose between two gear settings for different work conditions.3 working modes
Select from 3 modes: drilling, impact drilling, and hammer mode.Battery
Powered by a high-performance rechargeable battery, ensuring longer runtime for extended tasks.
High-Performance Brushless Motor
The brushless motor generates less heat during heavy or continuous use, requires no maintenance, and is 30% more efficient than traditional brushed motors.21 Torque Settings
The 21 torque settings make screwdriving tasks easier and more efficient, providing precise control over torque levels.Maximum Torque
The drill offers a maximum torque of 130 Nm, providing excellent power for tough jobs.Spindle Lock System
The spindle lock system allows for easier drill bit installation and provides the ability to tighten screws by hand in the final stages, preventing damage to the workpiece.2-Speed Gear Adjustment
Gear 1 (Low): Low speed, but high torque, ideal for screwing or drilling large holes.
Gear 2 (High): High speed, but lower torque, ideal for drilling smaller holes.
3 Work Modes
You can adjust between three modes:Screwdriving mode
Drilling mode
Battery
Lithium-Ion battery, 20V, 4Ah, providing long-lasting power for extended use.Usage
Ideal for drilling wood, metal, and brick, as well as for screwdriving tasks.
Impact drilling mode