Brushless Rotary Hammer 22mm 18V - CLRH20221 ( 95802 )

Caution
Product Description
- High-performance brushless motor
- 3-function operation mode
- Chisel positioning adjustment button
- Electronic speed control
Features:
High-performance brushless motor
3-function operation mode
Button for adjusting the chisel tip position
Electronic speed control
High-Performance Brushless Motor
The brushless motor generates less heat during heavy or continuous work. It requires no maintenance and offers 30% more efficiency compared to traditional brushed motors.
3-Function Operation Mode
The tool offers 3 modes of operation:
Wood and metal drilling
Impact drilling
Chiseling mode
Simply rotate the mode selector to switch between modes.
Chisel Tip Position Adjustment
Equipped with a button to adjust the chisel tip position to the desired setting.
Electronic Speed Control
Provides continuous, adjustable speed control for precise operations.
Usage
Ideal for drilling into concrete, wood, metal, setting anchors, and working on walls and floors.

