Cordless Screwdriver 3.6V 1.5 Ah - CL3615SD

Brand :
ZINSANO

Caution

    Product Description

    • Compact body size
    • High maximum torque
    • Built-in bit storage in a rotating chamber
    • Battery included

    Warranty
    Warranty (according to the manufacturer's terms) 6 months

    Highlights

    • Compact size

    • Maximum torque

    • Bit storage system in the chuck

    • Battery

    Compact size
    The tool is designed for easy use in confined spaces, lightweight, comfortable to hold, compact, and portable.

    Maximum torque
    Maximum torque of 4 Nm

    Bit storage system in the chuck
    Stores up to 6 bits in the chuck at once.

    Battery
    Lithium-ion battery 3.6V 1.5Ah

    Usage
    Used for tightening and loosening screws, assembling and disassembling furniture, and other light-duty screwing tasks.

    Standard equipment

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CL3615SD | Cordless Screwdriver 3.6V 1.5 Ah - CL3615SD | ZINSANO | MISUMI Thailand