Variable Speed Line Bench Grinder 8" 550W - BGS2001

Brand :
ZINSANO

Caution

    Product Description

    Features

    • The motor has adjustable speed settings
    • Adjustable transparent spark guard
    • Key-operated on/off switch
    • Supports 8-inch grinding wheels and grinding stones

    Zinsano 8-inch Bench Grinder Motor 550W, Model BGS2001

    Warranty

    • 6 months warranty (according to the manufacturer's terms)

    Key Features

    • Adjustable speed motor

    • Adjustable spark guard shield

    • Key-operated on/off switch for added safety

    • Compatible with 8-inch polishing and grinding wheels

       

      Key Features (continued):

    • Adjustable Speed Motor
      The motor speed can be adjusted between 2000-2900 RPM for various tasks.

    • Adjustable Spark Guard Shield
      A large, adjustable spark guard shield is provided, along with a built-in lamp for illumination, ensuring safety and precision during use.

    • Key-operated On/Off Switch
      The key-operated switch can be removed to prevent accidental activation, enhancing safety.

    • Compatible with 8-inch Wheels
      The grinder supports various 8-inch wheels, including polishing and grinding wheels. It's suitable for grinding, sharpening lathe tools, sharpening drill bits, and polishing metal surfaces. It can also be used with wire brushes.

       

      Standard Equipment:

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Variable Speed Line Bench Grinder 8" 550W - BGS2001 | ZINSANO | MISUMI Thailand