Angle Grinder 4" - AG1101
Caution
Product Description
Features
- High-quality motor suitable for heavy-duty work
- Field coil coated with powder varnish
- Handle can be installed on both sides of the machine
- Compatible with additional accessories
4-inch Grinder Zinsano Model AG1101
AG1101
Warranty:
Warranty (as per manufacturer's terms) 6 months
Key Features:
High-quality motor suitable for heavy-duty work
Powder varnish-coated coil
Handle can be mounted on both sides of the machine
Supports use with additional accessories
High-Quality Motor Suitable for Heavy-Duty Work
The 1100W high-quality motor is perfect for heavy-duty tasks such as cutting concrete, tiles, metal, grinding steel, grinding weld seams, grinding tiles, polishing stainless steel, marble, granite, rust removal, etc.
Powder Varnish-Coated Coil
The stator coil undergoes a special powder coating process (Stator coil powder coating), which helps protect the motor from moisture, dust, coil loosening, and external debris, extending the motor's lifespan.
Handle Can Be Mounted on Both Sides
The machine allows the handle to be mounted on both sides, providing flexibility and convenience based on user preference.
The machine is compatible with the Zinsano 4-inch grinder stand model ST-100AG2, ensuring ease of use and safety for the user.
Supports Use with Additional Accessories
Standard Equipment