Angle Grinder 4" - AG8504

Brand :
ZINSANO

Caution

    Product Description

    Features

    • High-quality motor suitable for heavy-duty work
    • Slim body design for a comfortable grip
    • Field coil coated with powder varnish
    • Handle can be installed on both sides of the machine
    • Compatible with additional accessories

    Angle Grinder 4-inch Zinsano Model AG8504
    AG8504

    Warranty:
    Warranty (as per manufacturer's terms) 6 months

    Key Features:

    • High-quality motor, suitable for heavy-duty tasks: The powerful motor ensures effective performance in demanding jobs.

    • Slim design, comfortable grip: The tool's slim body provides a comfortable and secure grip for easy handling during use.

    • Powder varnish-coated stator coil: The stator coil is coated with a special thick powder (Stator coil powder coating) to protect against moisture, dust, and the loosening of wires, ensuring better durability.

    • Dual-side handle installation: The handle can be installed on either side of the machine, offering flexibility and comfort for left- or right-handed users.

    • Compatibility with accessories: The machine supports the use of various additional accessories for different tasks.

      High-quality motor, suitable for heavy-duty tasks:
      The 1100W high-quality motor is ideal for heavy-duty jobs, such as cutting concrete, tiles, steel, grinding metal, welding seams, cutting tiles, polishing stainless steel, marble, granite, and removing rust, among others.

      Slim body design, comfortable grip:
      The tool features a compact design with a diameter of only Ø195mm, making it easy to handle, comfortable to hold, and reducing user fatigue during prolonged use.

      Powder varnish-coated stator coil:
      The stator coil is coated with a special thick powder (Stator coil powder coating), which helps protect against moisture, dust, loosening of the windings, and prevents foreign particles from damaging the internal coils, thus extending the motor's lifespan.

      Dual-side handle installation:
      The handle can be installed on either side of the machine, offering flexibility based on user preference, whether left- or right-handed.

      Compatibility with accessories:
      The machine is compatible with additional accessories, such as the Zinsano 4-inch grinding machine holder (model ST-100AG2), ensuring convenience and safety for the user.

       

      Standard Equipment:

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat