Angle Grinder 4" - AG6804

Brand :
ZINSANO

Caution

    Product Description

    Features

    • Field coil coated with powder varnish
    • Handle can be installed on both sides of the machine
    • Compatible with additional accessories
    • Side brush inspection port for easy maintenance
    • Versatile for various applications

    Zinsano 4-Inch Grinder Model AG6804

    Warranty:

    • Warranty (as per manufacturer's terms) 6 months

    Key Features:

    • Powder Varnish-Coated Coil:
      The stator coil is coated with a special powder layer, which helps protect against moisture, dust, and prevents loosening of the coil, thus prolonging the motor's lifespan.

    • Dual-Side Handle Installation:
      The grinder allows the handle to be attached on either side of the machine, offering flexibility based on user preference.

    • Compatibility with Additional Accessories:
      The grinder is compatible with additional accessories for more versatile usage and convenience.

    • Carbon Brush Inspection Port:
      Features a side port for easy inspection of the carbon brushes, allowing users to check their condition without disassembling the machine.

    • Versatile Use:
      Suitable for various applications, making it a versatile tool for grinding, cutting, and polishing tasks.

      Powder Varnish-Coated Coil:
      The stator coil is coated with a special thick powder layer (Stator coil powder coating). This coating helps protect the coil from moisture, dust, loosening, and foreign debris from entering and damaging the internal coil. It also extends the motor’s lifespan.

      Dual-Side Handle Installation:
      The machine allows the handle to be attached on either side, giving users the option to choose according to their preferred hand position.

      Compatibility with Additional Accessories:
      The grinder is compatible with additional accessories, such as the Zinsano ST-100AG2 4-inch grinder stand, enhancing convenience and safety during use.

      Carbon Brush Inspection Port:
      The machine features inspection ports on both sides for easy monitoring and maintenance of the carbon brushes.

      Versatile Use:
      Ideal for general metal surface grinding, polishing, and cutting tasks. It can also be used to smooth or polish workpieces to a fine finish.

       

      Standard Equipment:

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat