Angle Grinder 4" - AG1101L

Brand :
ZINSANO

Caution

    Product Description

    Features

    • High-quality motor suitable for heavy-duty work
    • Field coil coated with powder varnish
    • Handle can be installed on both sides of the machine
    • Compatible with additional accessories
    • Extended-length rear handle for better control

    4-inch Grinder Zinsano Model AG1101L

    Warranty

    • 6-month warranty (according to the manufacturer's terms)

    Key Features

    • High-quality motor, suitable for heavy-duty tasks

    • Coil winding coated with powder varnish

    • Handle can be installed on both sides of the machine

    • Compatible with various accessories

    • Extra-long rear handle for better grip and control


       

      High-Quality Motor Suitable for Heavy-Duty Tasks

      • 1100W high-quality motor designed for heavy-duty work such as cutting concrete, tiles, metal, grinding steel, grinding weld seams, grinding tiles, polishing stainless steel, marble, granite, and rust removal, etc.

      Powder Varnish Coated Coil Winding

      • The stator coil is coated with a thick powder coating to protect against moisture, dust, coil loosening, and foreign particles, ensuring the motor lasts longer and is more durable.

      Dual-Sided Handle Installation

      • The handle can be installed on both sides of the machine, offering flexibility to choose the side based on user preference and comfort.

      Compatibility with Additional Accessories

      • The machine is compatible with the Zinsano 4-inch grinder stand (Model ST-100AG2) for added convenience and user safety.

      Extra-Long Rear Handle

      • The rear handle is designed to be extra long, enhancing comfort and control during use, improving overall work efficiency.

        Standard Accessories:

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Angle Grinder 4" - AG1101L | ZINSANO | MISUMI Thailand