Deep Well Submersible Pump well 4 inch., 0.75 kw, Stage 8 Model 4SP08075

Brand :
ZINSANO

Caution

    Product Description

    Key Features

    • 100% copper wire motor for maximum efficiency.
    • Operates normally even with voltage drops as low as 170V.
    • Compatible with unstable power sources such as generators.
    • Equipped with check valves at the water outlet to prevent impeller damage from backflow.

    4-Inch Submersible Pump 0.75 kW 8-Stage Zinsano Model 4SP08075

    Warranty

    • Motor Warranty: 2 years (according to company conditions)

    Key Features

    • 100% copper winding motor for maximum efficiency

    • Operates normally even when voltage drops to 170V

    • Compatible with unstable power sources, such as generators

    Equipped with a check valve at the water outlet to prevent impeller damage from backflow

    Standard Accessories
     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat