HIGH PRESSURE WASHER 200Bar HRK15.20
Caution
Product Description
ZINSANO HRK 15.20 High-Pressure Washer with Cart
The ZINSANO HRK 15.20 high-pressure washer on a cart allows you to clean quickly and efficiently, with a maximum pressure of 200 BAR that can be adjusted as needed.
It is designed for ease of use with a durable cart and a bypass system that allows the motor to run continuously, saving both electricity and time!
High Pressure Washer ZINSANO HRK 15.20 200 BAR (New)
HRK 15.20
Warranty
1-year warranty (as per the company's terms and conditions).
Key Features
High-performance 3-phase Induction Motor with 5500 watts, 7.5 horsepower for durability and long-lasting usage with minimal maintenance required.
Motor-pump unit from Italy designed to generate a maximum water pressure of 200 bar with a flow rate of 900 liters/hour, ensuring excellent continuous operation.
Sturdy frame structure suitable for industrial applications.
Confidence in quality with manufacturing standards from Italy.
Driving Power
The power source is a high-performance 3-phase Induction Motor with 5500W / 7.5 Hp, offering increased durability for longer lifespan and requiring less maintenance.
Motor Pump Set
The motor pump set is designed to generate a maximum water pressure of 250 bar, with a water flow rate of 900 liters per hour.
Suitability for Use
Suitable for industrial applications that require high water pressure and continuous operation. Ideal for use in farms or industrial factories, cleaning farm floors, and removing stubborn stains on factory floors, etc.
Hipot Testing
Ensures user safety by testing the device for electrical leakage to the frame with a voltage of 1,800 volts.
Standard Equipment