HIGH PRESSURE WASHER 140Bar ZNT8.14

Brand :
ZINSANO

Caution

    Product Description

    High-Pressure Washer with ZINSANO Quality Standards

    • Induction Motor system with 2200W/3.0Hp provides durability and long-lasting use.
    • Newly designed adjustable nozzle that is strong and convenient for use on different surfaces.
    • Hydraulic spray hose that is corrosion-resistant and durable for long-term use.

    ZINSANO 140 Bar Pressure Washer Model ZNT 8.14

    Warranty:
    1 year (subject to the company's terms and conditions)

    Key Features:

    • Power Source: Induction Motor 2000W / 3.0Hp, durable and designed for extended service life with minimal maintenance.

    • Newly Designed Nozzle: Adjustable nozzle, strong and convenient for use.

    • Pump & Motor Set: Designed to generate a maximum water pressure of 140 bars, with a water flow rate of 438 liters per hour.

    Adjustable Pressure: Allows for easy adjustment of the water pressure to suit different cleaning needs.


    Driving Power:
    The power source is an Induction Motor with 2200W / 3.0Hp, offering enhanced durability for a longer service life and requiring less maintenance.

    Suitability for Use:
    Ideal for cleaning floors, walls, and house fences, washing motorcycles, small and large cars, and other uses as appropriate.

     

    New Design Nozzle
    The nozzle is adjustable, durable, and convenient for use. It comes with a gun and an 8-meter hydraulic spray hose.


    Leakage Current Test (Hipot Testing)
    Ensures user safety by testing for leakage currents in the machine with a voltage of 1,800 volts.


     

    Standard Equipment
    The set of equipment provided with the product includes all necessary accessories to ensure optimal performance and ease of use.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HIGH PRESSURE WASHER 140Bar ZNT8.14 | ZINSANO | MISUMI Thailand