HIGH PRESSURE WASHER 180Bar AD1802

Brand :
ZINSANO

Caution

    Product Description

    High-Pressure Washer 180 Bar

    • Induction Motor system provides durability and operates with low noise.
    • 3 stainless steel pistons and a brass pump head deliver full performance power of 2,500 watts.
    • Total Stop System (TSS) automatically stops the machine when the trigger is released, saving water and extending the machine's lifespan.

    ZINSANO AD1802 180 Bar 2500W Pressure Washer (INDUCTION MOTOR)

    Effortlessly remove stubborn dirt with the ZINSANO pressure washer. Compact and powerful, this machine is designed with user convenience in mind and is easy to store. Featuring large wheels for easy mobility, the machine is equipped with a high-power 2,500-watt motor, capable of reaching a maximum pressure of 180 bars. The 8-meter hose allows you to clean larger areas, while the adjustable nozzle provides three spray settings. With all the necessary accessories included, it's ready to use right out of the box. The Total Stop System (TSS) helps save energy by automatically shutting off when the trigger is released. This versatile washer is ideal for cleaning around the house, washing vehicles, and maintaining various equipment.

    Features:

    • High-performance Induction Motor, 2500 watts, providing a maximum water pressure of 180 bars

    • Three-piston pump head made of brass, delivering a flow rate of 500 liters per hour

    • Energy-saving Total Stop System (TSS) automatically shuts off when the trigger is released

    • 8-meter high-pressure hose with a convenient reel for storage

    • Modern design with wheels for easy portability

    • 1-year warranty (subject to terms and conditions)

    How to Use:

    • Ideal for watering plants, washing cars, and cleaning various surfaces

    • Only use with clean water

    Recommendations:

    • Carefully read the user manual before use

    • Store the machine properly when not in use

    Precautions:

    • Do not modify or misuse the product

    • Avoid using chemicals that are acidic or alkaline for cleaning

    • Store in a dry place, out of reach of children

    • Keep away from heat and open flames

    • Be cautious when using on sloped surfaces or with greasy stains

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AD1802 | HIGH PRESSURE WASHER 180Bar AD1802 | ZINSANO | MISUMI Thailand