Standard Accessories
HIGH PRESSURE WASHER 110Bar AD1101
Caution
Product Description
Key Features
- Modern, sleek, and compact design for easy use, specifically designed to enhance cleaning efficiency in tight spaces.
- Energy-saving with the Total Stop System, which automatically shuts off when the trigger is released.
High-Pressure Washer 110 Bar Zinsano Model AD1101
AD1101
Warranty
1-year warranty (subject to company conditions)
Key Features
Powered by a 1400W Induction Motor (1.9 Hp) for durability and extended lifespan
Energy-saving with Total Stop System (TSS) that automatically stops when the trigger is released
High-pressure pump with 3 stainless steel pistons for superior durability
Self-priming motor pump, designed to draw water independently (includes suction function)
Quick Connect system for easy and fast hose installation

Driving Power
Powered by a 1400W Induction Motor (1.9 Hp) for enhanced durability and an extended lifespan, requiring minimal maintenance.
Suitability for Use
Ideal for household applications, including:
Cleaning floors, walls, and fences
Washing motorcycles
Cleaning small cars, pickup trucks, and vans
Hipot Testing
Ensures user safety by conducting a leakage current test on the machine using 1,800 volts of electrical pressure.