HIGH PRESSURE WASHER PR2001 200Bar

Brand :
ZINSANO

Caution

    Product Description

    ZINSANO PR2001 High-Pressure Washer – Professional Grade

    The PR2001 High-Pressure Washer is a professional-grade model equipped with premium accessories, designed for continuous operation in complex cleaning tasks.

    • Powerful cleaning performance with high pressure and flow rate.
    • Effectively removes stubborn dirt from large areas.
    • Sleek, durable design for professional-level efficiency.

    High Pressure Washer 200 BAR Zinsano Model PR2001

    Warranty
    1-year warranty (according to company terms and conditions).

    Key Features

    • High-performance Induction Motor: 2200W, 3.0 horsepower, durable with a long service life and low maintenance.

    • The motor pump is designed to generate a maximum water pressure of 200 BAR with a flow rate of 480 liters/hour.

    • New design with a modern look and easy mobility, featuring large, beautiful wheels for convenience.

    Guaranteed quality with manufacturing standards from Italy


    Driving Power
    The power source is a high-performance Induction Motor, 2200W, 3.0 Hp, durable for a longer service life with reduced maintenance requirements.


    Suitability for Use
    Ideal for business applications such as car care services, farming, or contractors who require regular use. It provides high pressure for continuous operation.

    Motor pump Set
    The motor pump set is designed to generate a maximum water pressure of 200 bars with a flow rate of 500 liters per hour.

     

    Leakage Current Test (Hipot Testing)
    Ensure user safety by testing the leakage current of the machine with a voltage of 1,800 volts.

     

    Standard Equipment

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat