HIGH PRESSURE WASHER 160Bar AD1601

Brand :
ZINSANO

Caution

    Product Description

    ZINSANO AD1601 High-Pressure Washer (Induction Motor) 160 Bar 2000W

    Boost your cleaning power with the ZINSANO 160 Bar 2000W High-Pressure Washer. Designed to remove deep-seated dirt effectively, this washer is the perfect cleaning assistant for modern households.

    • 160 Bar water pressure for powerful and efficient cleaning.
    • 2000W induction motor ensures continuous and reliable performance.
    • Noise level of 86 decibels, maintaining balance between power and usability.
    • Comes with standard accessories included in the box, ready to use immediately.

    High Pressure Washer 160 BAR Zinsano Model AD1601
    AD1601
    Warranty
    1-year warranty (as per the company's terms and conditions)

    Key Features

    • Powered by an Induction Motor 2000W 2.6 Hp, durable and designed for longer life with less maintenance

    • Energy-saving with the Total Stop System (TSS), automatically stops the motor when the trigger is released

    • The motor-pump unit is designed to generate a maximum water pressure of 160 BAR, with a water flow rate of 430 liters/hour

    • The motor is equipped with a Thermo Sensor to protect against high temperatures

    • Hydraulic hoses are used, which are durable, corrosion-resistant, and can withstand high water pressure

    Comes with a built-in detergent tank for convenience during cleaning, with a detergent adjustment switch

     

    Driving Power
    The driving power is an Induction Motor 2000W 2.6 Hp, durable for a longer lifespan with lower maintenance requirements.

     

    Motor Pump Set
    The motor pump set is designed to generate a maximum water pressure of 160 bar with a water flow rate of 430 liters per hour.

    Suitability for Use
    Suitable for cleaning floors, walls, and house fences, washing motorcycles, small and large cars, and other appropriate uses.

    Leakage Current Test (Hipot Testing)
    Ensure user safety by conducting a leakage current test on the machine with an electrical voltage of 1,800 volts.



    Standard Equipment

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HIGH PRESSURE WASHER 160Bar AD1601 | ZINSANO | MISUMI Thailand