HIGH PRESSURE WASHER 140Bar AD1401

Brand :
ZINSANO

Caution

    Product Description

    ZINSANO 140 Bar 1600W High-Pressure Washer

    A powerful cleaning solution for modern households! The ZINSANO high-pressure washer delivers 140 bar of water pressure with a 1600W motor, ensuring efficient and continuous operation.

    With a noise level of 86 decibels, it provides powerful cleaning while maintaining usability.

    Designed to save effort and maximize efficiency, this washer comes with standard accessories included in the box, allowing you to start using it immediately.

    High Pressure Washer 140 Bar Zinsano Model AD1401
    AD1401

    Warranty
    1-year warranty (according to the terms and conditions specified by the company)

    Key Features

    • Powered by an Induction Motor 1600W 2.2 Hp, durable and designed for long-lasting use.

    • Energy-efficient with Total Stop System (TSS) that automatically stops when the trigger is released.

    • The motor pump set is designed to generate a maximum water pressure of 140 bar, with a water flow rate of 400 liters per hour.

    The motor is equipped with a Thermo Sensor to protect against high temperatures.

     

    Driving Power
    The power source is an Induction Motor 1600W / 2.2 Hp, durable for longer lifespan and requires less maintenance.



     

    Hipot Testing
    Ensure user safety by testing for electrical leakage in the machine with a voltage of 1,800 volts.

    Standard Equipment

     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat