HIGH PRESSURE WASHER XMT11.15 V3 - Grey

Brand :
ZINSANO

Caution

    Product Description

    ZINSANO XMT 11.15 High-Pressure Washer

    The ZINSANO XMT 11.15 delivers a maximum pressure of 150 BAR, allowing you to adjust the water pressure as needed, making cleaning your home, car, or garden easy and fast!

    The Bypass System enables continuous operation, keeping the motor running even when you release the trigger, saving energy.

    Built for durability and strength, it also features easy mobility for added convenience.

    ZINSANO XMT 11.15 150 BAR High-Pressure Washer
    XMT 11.15

    Warranty
    Warranty (according to company conditions): 1 year

    Key Features

    • High-performance Induction Motor, 2200 watts, 3.0 horsepower, durable with a long lifespan and requires minimal maintenance.

    • The motor-pump unit from Italy is designed to generate a maximum water pressure of 150 bar, with a water flow rate of 660 liters/hour, providing excellent continuous operation.

      The sturdy frame is ideal for industrial applications.




     

    Driving Power
    The driving power is a high-performance Induction Motor, 2200W/3.0 Hp, durable with an extended lifespan and requiring minimal maintenance.



    Motor Pump Set
    The motor pump set is designed to generate a maximum water pressure of 150 bar, with a water flow rate of 660 liters/hour.


    Suitability for Use
    Ideal for industrial applications that require high water pressure and continuous operation. Suitable for use in farms or factories for cleaning farm floors, removing stubborn stains on factory floors, and more.

    Hipot Testing
    Ensure user safety by performing a leakage current test on the machine with a voltage of 1,800 volts.


     

    Standard Equipment

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat