HIGH PRESSURE WASHER 110Bar ZN1101
Caution
Product Description
High-Pressure Washer – New Design
A newly designed high-pressure washer featuring four wheels for easy mobility. Compact and equipped with onboard storage for accessories.
Special Feature: Includes a 15-liter PVC water tank with a built-in water valve, making it portable and easy to store. Compatible with a water suction hose for use in areas far from a water source.
Convenient to move, making cleaning effortless with a maximum water pressure of 110 bar. Saves effort and time, making it the perfect solution for all household cleaning needs.
High Pressure Washer 110 Bar Zinsano ZN1101
ZN1101
Warranty
Warranty (according to company conditions): 1 year
Key Features
The machine is designed with a function to draw water from a tank, and comes with a 15-liter PVC water tank, allowing the machine to be used for various tasks.
Energy-saving with the Total Stop System (TSS), automatically stops when the trigger is released.
Equipped with a motor heat protection system and dust protection level IPX5 (Ingress Protection).
Motor features a Thermo Sensor to prevent overheating.
New, modern design for easy portability, with a horizontal machine design and four wheels for convenient movement.
The spray gun has a Quick Connect design, making it easy to attach and use by simply plugging in.

Suitability for Use
Cleaning floors, walls, and house fences
Cleaning motorcycles
Cleaning small cars, pickup trucks, and vans, etc.

Quick Connect
The gun features a Quick Connect design, making it easy to attach and use by simply plugging in the lock.
Hipot Testing
Ensure user safety by performing a leakage current test on the machine with a voltage of 3,750 volts.
Standard Equipment