PVC Hose - BBZIHOSE0038 5 m.

Brand :
ZINSANO

Caution

    Product Description

    ZINSANO BBZIHOSE0038 High-Pressure PVC Water Spray Hose

    An accessory for high-pressure washers, equipped with a Hose Quick Adaptor. Durable and performs well. Compatible with ZINSANO high-pressure washer models FA1001, FA1201, AD1101, and AMAZON PLUS.

    Details
    - Accessory for high-pressure washers
    - PVC pressure hose with Hose Quick Adaptor
    - Made from high-quality materials, strong, durable, and resistant to high pressure
    - Ideal for car care, car wash, air conditioning cleaning, and floor or wall cleaning
    - Compatible with ZINSANO models FA1001, FA1201, AD1101, AMAZON PLUS
    - Hose length: 5 meters
    - Color: Black

    Technical Specifications

    • Maximum pressure supported: 120 bar

    • Thread size for machine: Quick Connect

    • Thread size for spray wand: Quick Connect

    • Diameter: 12 mm

    • Hose length: 5 meters

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PVC Hose - BBZIHOSE0038 5 m. | ZINSANO | MISUMI Thailand