Hose - BBZIHOSE0015

Brand :
ZINSANO

Caution

    Product Description

    ZINSANO BBZIHOSE0015 Water Spray Hose

    · A high-pressure washer accessory designed for use with ZINSANO models AMAZON, AMAZING, BELTIC, and SIBERIAN.

    · Made from high-quality, durable material, this hose is resistant to high pressure, making it the perfect solution for cleaning tasks.

    Details

    A high-quality accessory for high-pressure washers, manufactured to ZINSANO's production standards.

    Compatible with ZINSANO high-pressure washer models: AMAZON, AMAZING, BELTIC, and SIBERIAN.

    Suitable for various cleaning tasks such as car washes, vehicle cleaning, air conditioner cleaning, floors, and walls.

    Made from high-quality, durable material, resistant to high pressure.

    Hose Length: 5 meters
    Color: Black

    Technical Specifications

    • Maximum Pressure: 360 bar

    • Machine Connection Thread Size: M22x1.5 mm, inlet 15 mm

    • Spray Gun Connection Thread Size: M14 x 1.5 mm

    • Diameter: 10 mm

    • Hose Length: 5 meters

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat