Powered Stackers - FORTIS 1.6 RS

Brand :
GT Mover

Caution

    Product Description

    Features

    • Category : Electric Forklift
    • Model : FORTIS Electric Forklift 1.6 RS
    • Capacity : 1600 kg
    • Maximum lift : 5500 mm.
    • Power : Lead-acid battery

    Hilights

    • Electric power steering
    • High strength structure
    • Automatic speed reduction when turning

    Specifiction:

    PERFORMANCE

    • The innovative AC system offers strong power,accurate  control, excellent performance.
    • High strength vertical gearbox, longer working life.
    • Low-noise but durable hydraulic unit, good quality cylinder as well as hose ensure the high reliability of hydraulic system.
    • AMP connector electric wires and cables,greatly reducing electric parts failure rate.
    • H shape channel mast improves the strength of the whole truck.
    • High strength chassis enhances the reliability and durability of the truck.
     

    OPERATION

    • Ergonomic tiller bounded with key switch, BDI and trouble shooting indicator enhances easy and accurate operation.
    • Foldable platform reduces vibration which makes operator feel more comfortable when driving.
    • When platform is folded, truck can work at low speed in smaller space.
    • Ergonomical and durable protection arms guarantee easy operaton, with innovative on/off design.
    • Electric power steering,smooth & comfortable (EPS).
    • Two-speed lowering offers better stability and accuracy of goods stacking.
     

    MAINTENANCE

    • AC traction motor,maintenance free. Hour meter and battery indicator remind the operator of battery charging.
    • Remove the back cover by only loosing four bolts; easy access to all key com­ ponents for inspection, mainte-nance and replacement.
    • Easy access for battery maintenance.
    • Vertical motor makes the inspection & service much more convenient.
    • Control system allows easy trouble-shooting.
    • Mast and chassis are assembled together,easy for maintenance.
    • Low voltage cut off setting protects batteries.

    SAFETY

    • Safe hydraulic system design prevents mast from falling down abruptly when hydraulic pipeline cuts off.
    • Full speed will be only available when protection arms are open, low speed mode will be automated on other­ wise.
    • Emergency reverse belly button protects the operator from getting hurt.
    • Emergency disconnector will cut off power source to avoid accident when truck goes out of control.
    • Multiple lifting limit protection ensures safety.
    • Automatic switch to lower speed when the fork reaches its setting height. 
    • Auto-slow down feature on turning, ensure smooth and safe operation. 
    • Anto-rolling back brake keeps the truck from skidding down when truck is out of control or travelling on ramp.
    • Dual-monitoring power steering system.


    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat