Powered Stackers - FORTIS Eco 1.2 L2

Brand :
GT Mover

Caution

    Product Description

    Features

    • Category : Lithium Ion (LIST)
    • Model : FORTIS Lithium Forklift 1.2 L2
    • Capacity : 1200 kg
    • Maximum lift : 2515 - 3615 mm.
    • Energy : Lithium Ion Battery

    Hilights

    • Easy to use
    • Strong structure
    • Economy model

    •Strong chassis

    The side impact beam, plates, and boxes make the chassis stronger and can greatly reduce stress and deformation caused by heavy load.

     

    •Rigid mast

    The rigidity of the mast is greatly improved by its beam structure to provide smooth lifting and stacking for daily operation.

    •Easy operation

    The extra-long and offset tiller with the crawl speed button provides
    1.2 L2 a better visibility and nimble maneuverability when operating in tight space.

    •Efficient hydraulic system

    High quality hydraulic pump ensures very little noise, maximum efficiency,durability and shortens lifting time.








     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat