Powered Pallet Trucks - DUROK 2.0 AC

Brand :
GT Mover
Caution
Product Description
Features
- Category : Electric Pallet Truck
- Model : DUROK Electric Pallet Truck 2.0-2.5 AC
- Capacity : 2000-2500 kg
- Control : Walk-behind
- Power : Lead-acid batter
Hilights
- Easy to use
- Excellent performance
- Narrow turning radius
PERFORMANCE
•The innovative AC system offers strong power,accurate control and excellent performance.•High strength vertical gearbox provides reliable uptime.
•Low-noise and durable hydraulic unit, high quality cylinder as well as hose ensure the high reliability of hydraulic system.
•AMP connecter and durable electric wires greatly reduce malfunctions of components.
•One-time formed fork, box type frame and adjustable linkage extends the life of undercarriage.
OPERATION
• With the new design of ergonomical tiller head, all buttons can be reached conveniently &comfortably.•Thanks to the long tiller design, it decreases the steering force greatly which leads to easy operations.
• With its special fork design,it is suitable for all popular pallets.
•Over 180°handle rotation range tilier
& compact size ensure small turning radius & excellent maneuverability.
•Creep speed function: when tiller is in near vertical position, the driving speed will decrease automatically, allowing delicate operation in confined space.
•Creep Switch for vertical handle (optional).
SAFETY
•Curved design of front chasis avoids pinching point when lifting.•Curved design of bottomframe ensures proper ground clearance and avoids hurting operator 's feet.
•Emergency reverse belly button protects the operator from getting hurt.
•Emergency disconnector will cut off power source to avoid accident when the truck goes out of control.
•Anti-rolling back brake keeps the truck from skidding down when truck is out of control or travelling on ramp.
•LBR option avoids cargo from falling down.
•Long operation tiller withstands most impacts from crashes
MAINTENANCE
• AC traction motor,maintenance free.
- Hour meter and battery indicator re mind the operator of battery charging.
- Easily remove the back cover by only loosing two bolts; Access to all key components for inspection, mainte nance and replacement.
- Easy access for battery maintenance. Vertical motor makes the inspection & service much more convenient.
- Control system allows easy trouble-shooting.
- Low voltage lift cut off design protects batteries