Powered Pallet Trucks - DUROK 2.0-3.0 PL1

Brand :
GT Mover

Caution

    Product Description

    Features

    • Category : Lithium Ion (LIST)
    • Model : DUROK Lithium Pallet Truck 2.0-3.0 PL1
    • Capacity : 2000-3000 kg
    • Control : Stand-up type
      Power : Lithium Ion battery

    Highlights

    • Modular design, all parts can be removed
    • Suitable for long-distance work
    • Power steering system, easy to use

    •Lithium-ion  technology

    The Pll series is equipped with 24V/205Ah GT Mover Li-ion battery that supports opportunity charging. Operators can charge the truck at preferable time during the day without disrupting working schedules.

    •Robust safety arms

    The safety arms of the Pll series are produced from strengthened steel to ensure a long lifetime of the trucks structure.

    •More precise working mechanism

    Using slider motion structure and one-time full-axis processing technology to ensure higher working accuracy.

    •Increase lifetime of movable parts

    Adopting special pin material,heat treatment process and customized sleeve to make key movable parts more durable.

    •Strengthened loading wheel assembly

    2.5 and 3.0 Pll come with strengthened frames and updated links of the
    loading wheels to improve wear resistance and meet heavy duty applications.

     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat