Powered Pallet Trucks - DUROK 2.0 F4

Brand :
GT Mover

Caution

    Product Description

    Details:

    • Model : DUROK Lithium Pallet Truck 2.0 F4
    • Capacity : 2000 kg
    • Control : Walk-behind
    • Power : Lithium Ion Battery

    Features:

    • All-round for versatile use
    • Plug and play lithium batteries for flexible use
    • Upgrade power and capacity to increase productivity

    • Power and capacity upgrade for productivity boost.
    The powerful 48V electric system means the DUROK 2.0 F4 achieve a load capacity up to 2 tons, which brings a productivity boost allowing you to lift more and move more.
    • Plug in&out Li-ion batteries maximize flexibility.
    DUROK 2.0 F4 comes with two 24V/20Ah Li-ion batteries which can be easily replaced via plug in&out.
    This truck can operate more frequently thanks to fast charging and zero maintenance. 
    Plus, its flip cover design protects batteries from water ingress, ensuring battery safety.

    •Newly designed tiller head combining both aesthetics and practicality.
    DUROK 2.0 F4 adopts GT Mover newly designed tiller head, and it demonstrates clean and smooth lines.
    The square tube is strong and ensures robustness and reliability for daily operation

    •Parts compatibility lowering operation costs.

    As a part of the F series, the DUROK 2.0 F4 inherits mar­ ket-proven components that help dealers to achieve better parts stock management and reduce parts inventory.
    Drawing





     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Powered Pallet Trucks - DUROK 2.0 F4 | GT Mover | MISUMI Thailand