Hand Stacker Series A

Brand :
GT Mover
Caution
Product Description
Product Features
- Latest hydraulic pump technology for less force
- Forks are made of one piece of C steel for greater strength
- Compact size
| Model | Adjustable Fork | GTSTA1016AW | GTSTA1025AW | GTSTA1030AW | GTSTA1516AW | GTSTA1525AW | GTSTA1530AW | |
| Non-Adjustable | GTSTNA1016AW | GTSTNA1025AW | GTSTNA1030AW | GTSTNA1516AW | GTSTNA1525AW | GTSTNA1530AW | ||
| Capacity | kg | 1000 | 1000 | 1000 | 1500 | 1000 | 1000 | |
| Lowered Fork Hright | mm | 75 | 75 | 75 | 75 | 75 | 75 | |
| Max. Lifting height | mm | 1600 | 2500 | 3000 | 1600 | 2500 | 3000 | |
| Fork Height | mm | 1150 | 1150 | 1150 | 1150 | 1150 | 1150 | |
| Adjustable ovverall for width | mm | 210 - 800 | 210 - 800 | 210 - 800 | 210 - 800 | 210 - 800 | 210 - 800 | |
| Load center | mm | 600 | 600 | 600 | 600 | 600 | 600 | |
| Turning radius | mm | 1590 | 1590 | 1590 | 1590 | 1590 | 1590 | |
| Inside width between legs | mm | 930 - 1220 | 930 - 1220 | 930 - 1220 | 930 - 1220 | 930 - 1220 | 930 - 1220 | |
| Overall ;ength | mm | 1510 | 1510 | 1510 | 1510 | 1510 | 1510 | |
| Overall width | mm | 1090 - 1380 | 1090 - 1380 | 1090 - 1380 | 1090 - 1380 | 1090 - 1380 | 1090 - 1380 | |
| Overall height | mm | 2050 | 1820 | 2070 | 2070 | 1820 | 2070 | |
| Front wheel diameter | mm | 100 | 100 | 100 | 100 | 100 | 100 | |
| Rear wheel diameter | mm | 150 | 150 | 150 | 150 | 150 | 150 | |
| Net weight | kg | 282 | 358 | 358 | 296 | 367 | 386 | |