Manual Mobile Lift Table 0.15-1.0 Ton

Brand :
GT Mover
Caution
Product Description
Product Features
- Suitable for heavy duty applications
- Redesigned to meet EN 1570 standards
- New hydraulic system for increased safety
| Model | Single Scissor | Double Scissor | |||||||||
| GTLT15 | GTLT25 | GTLT50 | GTLT75 | GTLT100 | GTLT15D | GTLT30D | GTLT50D | GTLT80D | |||
| Capacity | kg | 150 | 250 | 500 | 750 | 1000 | 150 | 300 | 500 | 800 | |
| Table Size | L | mm | 700 | 830 | 1010 | 1010 | 1010 | 830 | 1010 | 1010 | 1010 |
| W | mm | 450 | 500 | 520 | 520 | 520 | 500 | 520 | 520 | 520 | |
| Table Height | Hmin | mm | 265 | 330 | 435 | 442 | 445 | 435 | 435 | 440 | 470 |
| Hmax | mm | 755 | 910 | 1000 | 1000 | 950 | 1430 | 1585 | 1575 | 1410 | |
| Handle Height | h | mm | 1000 | 1100 | 1130 | 1130 | 1130 | 1100 | 1130 | 1130 | 1130 |
| Wheel Dia. | mm | Ø100 | Ø125 | Ø1150 | Ø150 | Ø150 | Ø150 | Ø150 | Ø150 | Ø150 | |
| Overall Size | B | mm | 450 | 500 | 520 | 520 | 520 | 500 | 520 | 520 | 520 |
| C | mm | 950 | 1010 | 1185 | 1260 | 1260 | 1010 | 1260 | 1260 | 1260 | |
| Foot Pedal | 20 | 28 | 55 | 65 | 85 | 30 | 75 | 85 | 95 | ||
| Net Weight | kg | 41 | 78 | 118 | 120 | 137 | 90 | 150 | 168 | 165 | |