Drum Stacker Combine Type 450Kg (Manual)

Brand :
GT Mover
Caution
Product Description
| Model | GTSTDS450AB | GTSTDS450AB-1 | |
| Capacity | kg | 450 | |
| Max. Lifting Height | mm | 1500 | |
| Acceptable Drum Type | Steel and plastic, fiber | ||
| Drum Tilting (Electrical/Manual) | Manual | ||
| With Weighting Scale | Yes/No | No | Yes |
| Load Rollers Size | mm | Ø150 x 50 | |
| Steering Wheel Size | mm | Ø150 x 50 | |
| Size Between Legs (Inner/Out) | mm | 630/810 | |
| Leg Length | mm | 770 | 770 |
| Charger for weighing scales | V | 6 | 6 |
| Overall Size (L/W/H) | mm | 1400 x 1000 x 2100 | |
| Net Weight | kg | 185 | 191 |