High Lift Hand Pallet Truck-MAVIS High Lift

Brand :
GT Mover
Caution
Product Description
Product Features
- Suitable for continuous daily use
- For transferring goods between different heights
- Save time and reduce user injuries
| Model | Type | Capacity (kg) | Max. Fork Height | Fork length | Fork Overall Width B | Battery | Battery Charger | Net Weight |
| mm | mm | mm | V-Ah | V-A | kg | |||
| GHTH54M | Manual | 1000 | 800 | 1165 | 540 | - | - | 110 |
| GHTH68M | Manual | 1000 | 800 | 1165 | 680 | - | - | 125 |
| GHTH54E | Electric | 1000 | 800 | 1165 | 540 | 12 - 54 | 12 - 10 | 150 |
| GHTH68E | Electric | 1000 | 800 | 1165 | 680 | 12 - 54 | 12 - 10 | 165 |