Hand Pallet Truck-MAVIS 2.5/3.0 Ton

Brand :
GT Mover
Caution
Product Description
Product Features
- Popular model, easy to use, strong and durable.
Product Specifications and Applications
| Model | GTHT30S | GTHT30L | |
| Capacity | kg | 3000 | 3000 |
| Max.Fork Height | mm | 205 (or 195) | |
| Min. For Height | mm | 85 (or 75) | |
| Fork Length | mm | 1150 | 1220 |
| Width Overall Forks | mm | 540/550 | 680/685 |
| Individual Fork Width | mm | 160 | |
| Load Roller (Dia.xWidth) | mm | Ø80x70 (or Ø70x70) Nylon, Polyurethane | |
| Steering Wheel (Dia. X Width) | mm | Ø200x50 (or Ø180x50) Nylon, Polyurethane, Rubber | |
| Net Weight | kg | 85 | 89 |
Drawing
