Zyklop Pocket Set 1, Inch Sizes

Brand :
WERA

Caution

  • The product images are representative only and may differ from the actual product, including shape and color.

Product Description

[Features]
· Accepts sockets with a 9.5 mm square drive and 6.35 mm bits
· A strong magnet at the tip of the drive holds bits and sockets in place
· The pivoting head locks at 0°, 15°, and 90°
· The built-in rotating magazine holds 12 bits
· Compact design for easy portability
· Ratchet with a forward/reverse switch
[Applications]
· For furniture assembly and DIY projects
[Materials]
· Handle: Resin
· Bit: Special alloy steel
[Set contents]
· Handle: Zyklop Pocket (8009), 9.5 mm male square drive / 6.35 mm female bit holder x 133 mm
· Bits included: PH1, PH2, T10, T15, T20, T25, hex 1/8, hex 5/32, hex 3/16, hex 1/4, square SQ1, SQ2