Zyklop Pocket Set 3

Caution
- The product images are representative only and may differ from the actual product, including shape and color.
Product Description
[Features]
· Includes commonly used bits and sockets, plus a 125 mm extension bar
· Includes a bit extension with a powerful magnet
· Accepts sockets with a 9.5 mm drive and 6.35 mm bits
· A strong magnet at the tip of the drive holds bits and sockets in place
· The pivoting head locks at 0°, 15°, and 90°
· The built-in rotating magazine holds 12 bits
· Compact design for easy portability
· Ratchet with a forward/reverse switch
[Applications]
· For construction sites and maintenance
[Material]
· Special alloy steel, plastic
[Set contents]
· Handle: Zyklop Pocket, 9.5 mm male / 6.35 mm female drive x 133 mm
· Bits: PH1, PH2, PZ1, PZ2, T x 10, T x 15, T x 20, T x 25, hex 3, 4, 5, 6 mm
· Extension bar: 125 mm x 1 piece
· Bit extension: 75 mm x 1 piece
· Short sockets: 5, 5.5, 6, 7, 8, 10, 12, 13, 14 mm
· Storage pouch