Multicolor Hex Key Set with Holding Function

Brand :
WERA

Caution

  • Do not use the ball end for final tightening.
  • The HF feature is available on sizes 3.0 mm across flats and larger.

Product Description

[Features]
· The holding function (HF, for sizes 3.0 mm across flats and larger) holds socket head cap screws without magnetism
· Made of stainless steel, making it ideal for applications where rust must be avoided
· Vacuum heat-treated stainless steel provides excellent hardness
· Wera's proprietary Hex-Plus design (surface-contact profile) lets you work without damaging the inside of the screw socket
· High torque transfer improves work efficiency
· The rubber coating provides a secure grip
· The rubber coating also helps protect against changes in ambient temperature
· Stored in a wear-resistant holder that makes the tools easy to remove
· Color-coded sizes make it easy to find the tool you need at a glance
[Material]
· Stainless steel (vacuum heat-treated)