ANTI-STATIC SHOES ESD SPU402 VELCRO (SIZE 34 - 46)

Brand :
MISUMI PB LOCAL

Caution

    Product Description

    Our static dissipative shoes are the most reliable footwear in ESD sensitive cleanroom application.
    Its outer sole quickly dissipate static charge, generated by human.
    The product was manufactured through up-to-date injection molding system along with special leather, durability and longevity is better than other cleanroom shoes.
    Antistatic safety shoes for clean rooms that are light and easy to move in.

    [Features]

    · Lightweight design and excellent mobility and comfort.
    · Slip-on type.
    · Has stable electrostatic performance.
    · An abundance of mesh material is used for the upper for excellent breathability.
    · Sole has excellent durability.
    · Not to emit odor and not to be contaminate air.
    · The select resistance value accepted by international : 10E6 - 10E9 ohms.
    · Sole has excellent durability.
    · Sole has excellent durability.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ANTI-STATIC SHOES ESD SPU402 VELCRO (SIZE 34 - 46) | MISUMI PB LOCAL | MISUMI Thailand