ANTI-STATIC SHOES ESD SPU402 NON VELCRO (SIZE 34 - 46)

Caution
Product Description
Our static dissipative shoes are the most reliable footwear in ESD sensitive cleanroom application.
Its outer sole quickly dissipate static charge, generated by human.
The product was manufactured through up-to-date injection molding system along with special leather, durability and longevity is better than other cleanroom shoes.
Antistatic safety shoes for clean rooms that are light and easy to move in.
[Features]
· Lightweight design and excellent mobility and comfort.
· Slip-on type.
· Has stable electrostatic performance.
· An abundance of mesh material is used for the upper for excellent breathability.
· Sole has excellent durability.
· Not to emit odor and not to be contaminate air.
· The select resistance value accepted by international : 10E6 - 10E9 ohms.
· Sole has excellent durability.
· Sole has excellent durability.