KRANZLE Complete Pump & Motor Assembly (In Line Drive : RP-Pumps)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE Complete Pump & Motor Assembly (In-Line Drive: RP-Pumps)
The KRANZLE RP-Pumps series offers a range of complete pump and motor assemblies with in-line drive technology, designed for high efficiency and reliability in various industrial and commercial applications. These assemblies are ideal for users who require robust and durable solutions for high-pressure cleaning systems. The RP-Pumps series is engineered to deliver consistent performance, ease of installation, and minimal maintenance, making them a preferred choice for professionals.
Benefits:
- In-Line Drive Technology: Ensures efficient power transmission and reduced mechanical stress, leading to longer service life and reliable performance.
- High Efficiency: Designed to deliver optimal pressure and flow rates, making them suitable for demanding cleaning tasks.
- Durable Construction: Built with high-quality materials, including brass pump heads and ceramic-coated pistons, for enhanced durability and resistance to wear.
- Compact Design: The in-line drive configuration allows for a more compact assembly, saving space and simplifying installation.
- Versatile Applications: Suitable for integration into various high-pressure cleaning systems across industrial and commercial sectors.
- Low Maintenance: Engineered for minimal upkeep, reducing downtime and operational costs.
- Easy Installation: Designed for straightforward integration into existing systems, with user-friendly connections and mounting options.
- Consistent Performance: Provides stable pressure and flow, ensuring effective cleaning and operational efficiency.
Product Specifications:
| Feature | RP-1000-474500 | RP-800-474650 | RP-800-474600 |
|---|---|---|---|
| Product Picture | ![]() | ![]() | ![]() |
| Pressure Output | 1000 bar | 800 bar | 800 bar |
| Water Flow Rate | 15 liters per minute | 12 liters per minute | 10 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | In-line brass pump head | In-line brass pump head | In-line brass pump head |
| Piston Coating | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons |
| Dimensions | Compact design | Compact design | Compact design |
| Weight | Approx. 45 kg | Approx. 40 kg | Approx. 38 kg |
| Power Supply | 400V / 50Hz | 400V / 50Hz | 400V / 50Hz |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- RP-1000-474500: Offers a high-pressure output of 1000 bar and a flow rate of 15 liters per minute, making it ideal for the most demanding industrial cleaning applications.
- RP-800-474650: Provides 800 bar pressure and 12 liters per minute flow, suitable for a wide range of industrial and commercial cleaning tasks.
- RP-800-474600: Delivers 800 bar pressure with a slightly lower flow rate of 10 liters per minute, offering a balance of power and efficiency for various applications.


