KRANZLE High-Pressure Cleaners - Cold Water - Wall and Standing Unit (WS Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (WS Series - Wall and Standing Unit)
The KRANZLE WS Series is a professional-grade range of cold water high-pressure cleaners designed as wall-mounted or standing units, offering a space-saving and stationary cleaning solution. Ideal for industrial and commercial environments, the WS Series provides powerful cleaning performance, durability, and reliability for continuous use. The WS-800-TS model is a standout in this series, delivering exceptional cleaning power and efficiency for fixed installations in workshops, factories, and other professional settings.
Benefits:
- Space-Saving Design: The WS Series is designed as a wall-mounted or standing unit, saving valuable floor space and providing a stationary cleaning solution.
- High Cleaning Power: Delivers powerful pressure and water flow, making it suitable for demanding industrial and commercial cleaning tasks.
- Durable Construction: Built with a brass pump head and ceramic-coated pistons, ensuring long-lasting reliability and resistance to wear.
- Continuous Operation: Designed for fixed installations, the WS-800-TS is ideal for continuous use in professional environments.
- Energy-Efficient Motor: Equipped with a high-efficiency motor that provides optimal performance while minimizing energy consumption.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Versatile Applications: Suitable for cleaning machinery, vehicles, and workspaces in industrial and commercial settings.
- User-Friendly Design: Features intuitive controls and a robust design for easy operation and maintenance.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
- Customizable Installation: Can be installed as a wall-mounted or standing unit, depending on the user’s requirements.
Product Specifications:
| Feature | WS-800-TS |
|---|---|
| Pressure Output | 180 bar |
| Water Flow Rate | 13 liters per minute |
| Motor Power | High-efficiency motor |
| Pump Type | Brass pump head |
| Piston Coating | Ceramic-coated pistons |
| Hose Length | 15 meters |
| Hose Reel | Not included |
| Weight | Approx. 50 kg |
| Dimensions | Compact wall/standing design |
| Power Supply | 400V / 50Hz |
| Accessories | Spray gun, lance, nozzles |
| Warranty | 1-year warranty |
Model Highlights:
- WS-800-TS: A high-performance cold water high-pressure cleaner with 180 bar pressure and 13 liters per minute water flow, designed as a stationary unit for wall-mounted or standing installation. This model is ideal for continuous use in industrial and commercial environments, offering durability, efficiency, and space-saving convenience.