KRANZLE High-Pressure Cleaners - Cold Water - Combustion Engine (B series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (B Series with Combustion Engine)
The KRANZLE B Series is a robust and versatile range of cold water high-pressure cleaners powered by combustion engines, making them ideal for use in areas without access to electricity. Designed for professional users, the B Series delivers exceptional cleaning power and reliability for demanding outdoor and industrial applications. The B-240-T model is a standout in this series, offering high performance, durability, and portability for heavy-duty cleaning tasks.
Benefits:
- Combustion Engine Power: Equipped with a high-performance combustion engine, the B-240-T is perfect for use in remote locations or areas without electrical access.
- High Cleaning Power: Delivers powerful pressure and water flow, making it suitable for heavy-duty industrial and outdoor cleaning tasks.
- Durable Construction: Built with a brass pump head and ceramic-coated pistons, ensuring long-lasting reliability and resistance to wear.
- Portability: Designed with a robust frame and large wheels, the B-240-T is easy to transport across rough terrain and outdoor environments.
- Independent Operation: The combustion engine allows for complete independence from electrical power sources, making it ideal for remote or off-grid applications.
- Energy-Efficient Design: The engine is optimized for fuel efficiency, reducing operational costs while maintaining high performance.
- Versatile Applications: Suitable for cleaning construction equipment, agricultural machinery, vehicles, and large outdoor areas.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and a sturdy frame for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
Product Specifications:
| Feature | B-240-T |
|---|---|
| Pressure Output | 240 bar |
| Water Flow Rate | 16 liters per minute |
| Engine Type | Combustion engine |
| Engine Power | 9.5 HP |
| Pump Type | Brass pump head |
| Piston Coating | Ceramic-coated pistons |
| Hose Length | 15 meters |
| Hose Reel | Not included |
| Weight | Approx. 75 kg |
| Dimensions | Robust and portable design |
| Fuel Type | Petrol (Gasoline) |
| Accessories | Spray gun, lance, nozzles |
| Warranty | 1-year warranty |
Model Highlights:
- B-240-T: A high-performance cold water high-pressure cleaner with 240 bar pressure and 16 liters per minute water flow, powered by a 9.5 HP combustion engine. This model is ideal for heavy-duty cleaning tasks in remote or off-grid locations, offering portability, durability, and exceptional cleaning power.