KRANZLE High-Pressure Cleaners - Cold Water - Private users (X Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (X Series for Private Users)
The KRANZLE X Series is a range of high-pressure cleaners designed specifically for private users who require powerful and efficient cleaning solutions for home and garden tasks. These machines are perfect for cleaning vehicles, driveways, patios, and outdoor furniture, offering exceptional performance and ease of use. With advanced features, durable construction, and a user-friendly design, the X Series ensures reliable performance for everyday cleaning needs.
Benefits:
- Powerful Cleaning Performance: The X Series delivers high-pressure output, making it suitable for a variety of home and garden cleaning tasks.
- Compact and Portable Design: Designed for private users, these models are lightweight and easy to maneuver, making them ideal for home use.
- Durable Construction: Built with high-quality materials, these models are designed for long-lasting reliability and resistance to wear.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide optimal performance while minimizing energy consumption.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Integrated Hose Reel: Both models in the X Series come with a hose reel for convenient storage and easy handling.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and a compact design for easy operation and storage.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for private users.
Product Specifications:
| Feature | XA-15-TS-T | XA-17-TS-T |
|---|---|---|
| Pressure Output | 150 bar | 170 bar |
| Water Flow Rate | 8 liters per minute | 9 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor |
| Pump Type | High-quality pump | High-quality pump |
| Hose Length | 10 meters | 10 meters |
| Hose Reel | Included | Included |
| Weight | Approx. 20 kg | Approx. 22 kg |
| Dimensions | Compact design | Compact design |
| Power Supply | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- XA-15-TS-T: A compact and efficient cold water high-pressure cleaner with 150 bar pressure and 8 liters per minute water flow, ideal for everyday cleaning tasks around the home and garden.
- XA-17-TS-T: Offers 170 bar pressure and 9 liters per minute water flow, providing enhanced cleaning power for more demanding home cleaning applications.