KRANZLE High-Pressure Cleaners - Hot Water (Therm-CA Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Hot Water (Therm-CA Series)
The KRANZLE Therm-CA Series is a compact and highly efficient range of hot water high-pressure cleaners designed for professional users who require powerful cleaning solutions in a portable and space-saving design. These machines are ideal for industrial, commercial, and agricultural applications, offering the added cleaning power of hot water to tackle grease, oil, and stubborn dirt. With advanced features, durable construction, and user-friendly designs, the Therm-CA Series ensures reliable performance and ease of use.
Benefits:
- Compact and Portable Design: The Therm-CA Series is designed for users who need a powerful hot water cleaning solution in a compact and portable form factor.
- Hot Water Cleaning Power: Effectively removes grease, oil, and stubborn dirt, making it ideal for industrial and commercial cleaning tasks.
- Durable Construction: Built with a brass pump head and ceramic-coated pistons, these models are designed for long-lasting reliability and resistance to wear.
- Integrated Heating System: Features a high-performance heating coil for rapid water heating, ensuring consistent hot water supply during operation.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide optimal performance while minimizing energy consumption.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Integrated Hose Reel: Both models in the Therm-CA Series come with a hose reel for convenient storage and easy handling.
- Versatile Applications: Suitable for a wide range of professional cleaning tasks, including industrial equipment, vehicles, and food processing facilities.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and a robust design for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
Product Specifications:
| Feature | THERM-CA-11/130-T | THERM-CA-12/150-T |
|---|---|---|
| Pressure Output | 130 bar | 150 bar |
| Water Flow Rate | 11 liters per minute | 12 liters per minute |
| Heating Power | 40 kW | 50 kW |
| Motor Power | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head |
| Piston Coating | Ceramic-coated pistons | Ceramic-coated pistons |
| Hose Length | 15 meters | 15 meters |
| Hose Reel | Included | Included |
| Weight | Approx. 80 kg | Approx. 85 kg |
| Dimensions | Compact and robust design | Compact and robust design |
| Power Supply | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- THERM-CA-11/130-T: A compact and efficient hot water high-pressure cleaner with 130 bar pressure and 11 liters per minute water flow, ideal for medium-duty cleaning tasks in industrial and commercial settings.
- THERM-CA-12/150-T: Offers 150 bar pressure and 12 liters per minute water flow, making it suitable for more demanding cleaning applications while maintaining a portable and space-saving design.