KRANZLE High-Pressure Cleaners - Hot Water (Therm-1 Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Hot Water (Therm-1 Series)
The KRANZLE Therm-1 Series is a premium range of hot water high-pressure cleaners designed for professional users who require powerful and efficient cleaning solutions for tough dirt, grease, and grime. These machines are ideal for industrial, commercial, and agricultural applications, offering the added cleaning power of hot water to tackle the most challenging cleaning tasks. With advanced features, robust construction, and user-friendly designs, the Therm-1 Series ensures exceptional performance and reliability.
Benefits:
- Hot Water Cleaning Power: The Therm-1 Series uses hot water to effectively remove grease, oil, and stubborn dirt, making it ideal for industrial and commercial cleaning tasks.
- Durable Construction: Built with a brass pump head and ceramic-coated pistons, these models are designed for long-lasting reliability and resistance to wear.
- Integrated Heating System: Features a high-performance heating coil for rapid water heating, ensuring consistent hot water supply during operation.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide optimal performance while minimizing energy consumption.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Integrated Hose Reel (Select Models): Models with the "T" designation include a hose reel for convenient storage and easy handling.
- Versatile Applications: Suitable for a wide range of professional cleaning tasks, including industrial equipment, vehicles, and food processing facilities.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and a robust design for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
Product Specifications:
| Feature | THERM-635-1 | THERM-875-1 | THERM-875-1-T | THERM-895-1 | THERM-895-1-T | THERM-1165-1 | THERM-1525-1 |
|---|---|---|---|---|---|---|---|
| Pressure Output | 150 bar | 180 bar | 180 bar | 200 bar | 200 bar | 220 bar | 250 bar |
| Water Flow Rate | 12 liters per minute | 15 liters per minute | 15 liters per minute | 18 liters per minute | 18 liters per minute | 20 liters per minute | 25 liters per minute |
| Heating Power | 40 kW | 50 kW | 50 kW | 60 kW | 60 kW | 70 kW | 80 kW |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head | Brass pump head | Brass pump head | Brass pump head | Brass pump head | Brass pump head |
| Piston Coating | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons |
| Hose Length | 15 meters | 20 meters | 20 meters | 20 meters | 20 meters | 20 meters | 20 meters |
| Hose Reel | Not included | Not included | Included | Not included | Included | Not included | Not included |
| Weight | Approx. 90 kg | Approx. 100 kg | Approx. 105 kg | Approx. 110 kg | Approx. 115 kg | Approx. 120 kg | Approx. 130 kg |
| Dimensions | Robust design | Robust design | Robust design | Robust design | Robust design | Robust design | Robust design |
| Power Supply | 230V / 50Hz | 400V / 50Hz | 400V / 50Hz | 400V / 50Hz | 400V / 50Hz | 400V / 50Hz | 400V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty |
| Product with Hose Reel | Product without Hose Reel |
![]() | ![]() |
Model Highlights:
- THERM-635-1: A compact and efficient hot water high-pressure cleaner with 150 bar pressure and 12 liters per minute water flow, ideal for medium-duty cleaning tasks.
- THERM-875-1: Offers 180 bar pressure and 15 liters per minute water flow, making it suitable for heavy-duty industrial cleaning applications.
- THERM-875-1-T: Combines the power of the THERM-875-1 with the added convenience of an integrated hose reel, perfect for professional users who require efficient storage and handling.
- THERM-895-1: Delivers 200 bar pressure and 18 liters per minute water flow, making it ideal for large-scale cleaning tasks in industrial and agricultural settings.
- THERM-895-1-T: The same powerful performance as the THERM-895-1, with the added convenience of an integrated hose reel for easier handling.
- THERM-1165-1: Offers 220 bar pressure and 20 liters per minute water flow, designed for demanding cleaning tasks in industrial and commercial environments.
- THERM-1525-1: The most powerful model in the Therm-1 Series, delivering 250 bar pressure and 25 liters per minute water flow, perfect for the toughest cleaning tasks in challenging environments.

