KRANZLE High-Pressure Cleaners - Cold Water (Large Quadro series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (Large Quadro Series)
The KRANZLE Large Quadro Series is a premium range of high-pressure cleaners designed for heavy-duty industrial and commercial cleaning applications. These machines are engineered to deliver maximum cleaning power, durability, and efficiency, making them ideal for demanding environments such as construction sites, factories, and large-scale agricultural operations. With advanced features, robust construction, and user-friendly designs, the Large Quadro Series ensures reliable performance for the toughest cleaning tasks.
Benefits:
- Exceptional Cleaning Power: The Large Quadro Series delivers high-pressure output and water flow, making it suitable for the most demanding cleaning tasks.
- Durable and Long-Lasting: Built with a brass pump head and ceramic-coated pistons, these models are designed to withstand heavy use and ensure long-term reliability.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide powerful performance while minimizing energy consumption.
- Integrated Hose Reel (Select Models): Models with the "T" designation include a hose reel for convenient storage and easy handling.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- High Water Flow Rate: Designed to handle large-scale cleaning tasks efficiently, with high water flow rates for faster cleaning.
- Versatile Applications: Suitable for a wide range of professional cleaning tasks, including industrial equipment, vehicles, and large outdoor areas.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and a robust design for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
Product Specifications:
| Feature | QUADRO-800-TS-T-DK | QUADRO-1200-TS-T-DK | QUADRO-1500-TS-T-DK |
|---|---|---|---|
| Pressure Output | 180 bar | 220 bar | 250 bar |
| Water Flow Rate | 15 liters per minute | 20 liters per minute | 25 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head | Brass pump head |
| Piston Coating | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons |
| Hose Length | 20 meters | 20 meters | 20 meters |
| Hose Reel | Included | Included | Included |
| Weight | Approx. 60 kg | Approx. 70 kg | Approx. 75 kg |
| Dimensions | Robust design | Robust design | Robust design |
| Power Supply | 230V / 50Hz | 400V / 50Hz | 400V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- QUADRO-800-TS-T-DK: A powerful high-pressure cleaner with 180 bar pressure and 15 liters per minute water flow, featuring an integrated hose reel for added convenience. Ideal for medium to heavy-duty cleaning tasks.
- QUADRO-1200-TS-T-DK: Delivers 220 bar pressure and 20 liters per minute water flow, making it ideal for large-scale cleaning tasks in industrial and agricultural settings.
- QUADRO-1500-TS-T-DK: The most powerful model in the Large Quadro Series, offering 250 bar pressure and 25 liters per minute water flow, designed for the toughest cleaning tasks in demanding environments.