KRANZLE High-Pressure Cleaners - Cold Water (Medium Quadro series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (Medium Quadro Series)
The KRANZLE Medium Quadro Series is a robust and high-performance range of high-pressure cleaners designed for professional users who require powerful cleaning solutions for medium to heavy-duty tasks. These machines are ideal for industrial, commercial, and agricultural applications, offering exceptional cleaning power, durability, and user-friendly features. With advanced technology and a focus on reliability, the Medium Quadro Series is perfect for demanding environments.
Benefits:
- High Cleaning Power: The Medium Quadro Series delivers exceptional pressure and water flow, making it suitable for medium to heavy-duty cleaning tasks.
- Durable Construction: Built with a brass pump head and ceramic-coated pistons, these models are designed for long-lasting reliability and resistance to wear.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide optimal performance while minimizing energy consumption.
- Integrated Hose Reel: All models in the Medium Quadro Series come with a hose reel for convenient storage and easy handling.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Versatile Applications: Suitable for a wide range of professional cleaning tasks, including industrial equipment, vehicles, and large outdoor areas.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and a compact yet robust design for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
Product Specifications:
| Feature | QUADRO-599-TS-T-DK | QUADRO-799-TS-T-DK | QUADRO-899-TS-T-DK |
|---|---|---|---|
| Product Picture | ![]() | ![]() | ![]() |
| Pressure Output | 150 bar | 180 bar | 200 bar |
| Water Flow Rate | 11 liters per minute | 13 liters per minute | 15 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head | Brass pump head |
| Piston Coating | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons |
| Hose Length | 20 meters | 20 meters | 20 meters |
| Hose Reel | Included | Included | Included |
| Weight | Approx. 50 kg | Approx. 55 kg | Approx. 60 kg |
| Dimensions | Compact and robust design | Compact and robust design | Compact and robust design |
| Power Supply | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- QUADRO-599-TS-T-DK: A versatile and compact high-pressure cleaner with a Total-Stop system and integrated hose reel, delivering 150 bar pressure and 11 liters per minute water flow, ideal for medium-duty cleaning tasks.
- QUADRO-799-TS-T-DK: Offers higher pressure at 180 bar and 13 liters per minute water flow, making it suitable for tougher cleaning applications in industrial and commercial settings.
- QUADRO-899-TS-T-DK: The most powerful model in the Medium Quadro Series, delivering 200 bar pressure and 15 liters per minute water flow, perfect for heavy-duty cleaning tasks in demanding environments.


