KRANZLE High-Pressure Cleaners - Cold Water (Small Quadro series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (Small Quadro Series)
The KRANZLE Small Quadro Series is a compact yet powerful range of high-pressure cleaners designed for users who require efficient and reliable cleaning solutions in a smaller form factor. Ideal for both professional and residential use, these machines are perfect for cleaning vehicles, patios, driveways, and other outdoor surfaces. With robust construction, advanced features, and user-friendly designs, the Small Quadro Series delivers exceptional cleaning performance and convenience.
Benefits:
- Compact and Powerful: The Small Quadro Series combines a compact design with high-pressure output, making it ideal for users with limited space who still require powerful cleaning capabilities.
- Durable Construction: Built with a brass pump head and ceramic-coated pistons, these models ensure long-lasting reliability and resistance to wear.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide optimal performance while minimizing energy consumption.
- Integrated Hose Reel: All models in the Small Quadro Series come with a hose reel for convenient storage and easy handling.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Versatile Applications: Suitable for a wide range of cleaning tasks, from residential to light commercial use.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and compact dimensions for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for all users.
Product Specifications:
| Feature | QUADRO-9/170-TS-T-DK | QUADRO-12/150-TS-T-DK |
|---|---|---|
| Product Picture | ![]() | ![]() |
| Pressure Output | 170 bar | 150 bar |
| Water Flow Rate | 9 liters per minute | 12 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head |
| Piston Coating | Ceramic-coated pistons | Ceramic-coated pistons |
| Hose Length | 15 meters | 15 meters |
| Hose Reel | Included | Included |
| Weight | Approx. 37 kg | Approx. 36 kg |
| Dimensions | Compact design | Compact design |
| Power Supply | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- QUADRO-9/170-TS-T-DK: Offers higher pressure at 170 bar, making it suitable for tougher cleaning applications where more power is needed.
- QUADRO-12/150-TS-T-DK: Balances pressure and water flow with 150 bar and 12 liters per minute, making it ideal for a wide range of cleaning tasks.

