KRANZLE High-Pressure Cleaners - Cold Water (Profi Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (Profi Series)
The KRANZLE Profi Series is a top-tier range of high-pressure cleaners designed for professional users who require robust, reliable, and high-performance cleaning solutions. Engineered for heavy-duty applications, the Profi Series is ideal for industrial, agricultural, and commercial cleaning tasks. With advanced features, durable construction, and user-friendly designs, these machines deliver exceptional cleaning power and efficiency.
Benefits:
- Professional-Grade Cleaning Power: The Profi Series delivers high-pressure output and water flow, making it suitable for the toughest cleaning tasks.
- Durable and Long-Lasting: Built with a brass pump head and ceramic-coated pistons, these models are designed to withstand heavy use and ensure long-term reliability.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide powerful performance while minimizing energy consumption.
- Integrated Hose Reel: All models in the Profi Series come with a hose reel for convenient storage and easy handling.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Versatile Applications: Suitable for a wide range of professional cleaning tasks, including industrial equipment, vehicles, and large outdoor areas.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and compact dimensions for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
Product Specifications:
| Feature | PROFI-160-TS-T-DK | PROFI-195-TS-T-DK | PROFI-175-TS-T-DK | PROFI-15/120-TS-T-DK |
|---|---|---|---|---|
| Pressure Output | 160 bar | 195 bar | 175 bar | 120 bar |
| Water Flow Rate | 11 liters per minute | 13 liters per minute | 12 liters per minute | 15 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head | Brass pump head | Brass pump head |
| Hose Length | 15 meters | 15 meters | 15 meters | 15 meters |
| Hose Reel | Included | Included | Included | Included |
| Weight | Approx. 45 kg | Approx. 47 kg | Approx. 46 kg | Approx. 48 kg |
| Dimensions | Compact design | Compact design | Compact design | Compact design |
| Power Supply | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- PROFI-160-TS-T-DK: A versatile and powerful high-pressure cleaner with a Total-Stop system and integrated hose reel, ideal for medium-duty professional cleaning tasks.
- PROFI-195-TS-T-DK: The most powerful model in the Profi Series, delivering high pressure and water flow for heavy-duty industrial and commercial cleaning applications.
- PROFI-175-TS-T-DK: Offers a balance of pressure and water flow, making it suitable for a wide range of professional cleaning tasks.
- PROFI-15/120-TS-T-DK: Designed for applications requiring higher water flow at moderate pressure, making it ideal for cleaning large surfaces and equipment.