KRANZLE High-Pressure Cleaners - Cold Water (K 2000 Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (K 2000 Series)
The KRANZLE K 2000 Series is a professional-grade range of high-pressure cleaners designed for demanding cleaning tasks in industrial, commercial, and residential settings. Known for their exceptional performance, durability, and advanced features, the K 2000 Series is ideal for cleaning vehicles, machinery, construction equipment, large outdoor areas, and more. With a variety of models to choose from, the K 2000 Series offers tailored solutions to meet diverse cleaning needs.
Benefits:
- Exceptional Cleaning Power: The K 2000 Series delivers high-pressure output and water flow, making it suitable for heavy-duty cleaning tasks.
- Durable and Long-Lasting: Built with a brass pump head and ceramic-coated pistons, these models are designed to withstand wear and tear, ensuring long-term reliability.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide powerful performance while minimizing energy consumption.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and compact dimensions for easy operation and maneuverability.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Hose Reel Option: Models with the "T" designation include a hose reel for convenient storage and handling, enhancing user convenience.
- Versatile Applications: Suitable for a wide range of cleaning tasks, from industrial equipment to residential outdoor surfaces.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional and private users alike.
Product Specifications:
| Feature | K-2160-TS-DK | K-2160-TS-T-DK | K-2195-TS-DK | K-2195-TS-T-DK | K-2175-TS-DK | K-2175-TS-T-DK |
|---|---|---|---|---|---|---|
| Product picture | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Pressure Output | 160 bar | 160 bar | 195 bar | 195 bar | 175 bar | 175 bar |
| Water Flow Rate | 11 liters per minute | 11 liters per minute | 13 liters per minute | 13 liters per minute | 12 liters per minute | 12 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head | Brass pump head | Brass pump head | Brass pump head | Brass pump head |
| Hose Length | 15 meters | 15 meters | 15 meters | 15 meters | 15 meters | 15 meters |
| Hose Reel | Not included | Included | Not included | Included | Not included | Included |
| Weight | Approx. 40 kg | Approx. 42 kg | Approx. 45 kg | Approx. 47 kg | Approx. 43 kg | Approx. 45 kg |
| Dimensions | Compact design | Compact design | Compact design | Compact design | Compact design | Compact design |
| Power Supply | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- K-2160-TS-DK: A powerful and compact high-pressure cleaner with a Total-Stop system, ideal for medium-duty cleaning tasks.
- K-2160-TS-T-DK: Includes all the features of the K-2160-TS-DK model, with the added convenience of a hose reel for easy storage and handling.
- K-2195-TS-DK: A high-performance model with increased pressure and water flow, suitable for heavy-duty cleaning applications.
- K-2195-TS-T-DK: Combines the power of the K-2195-TS-DK with a hose reel for enhanced user convenience.
- K-2175-TS-DK: Offers a balance of pressure and water flow, making it versatile for a wide range of cleaning tasks.
- K-2175-TS-T-DK: Features the same capabilities as the K-2175-TS-DK, with the added benefit of a hose reel for easier handling.





