KRANZLE High-Pressure Cleaners - Cold Water (K 1152 Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (K 1152 Series)
The KRANZLE K 1152 Series is a premium range of high-pressure cleaners designed for both private and professional users who require powerful, durable, and efficient cleaning solutions. With advanced features, robust construction, and user-friendly design, the K 1152 Series is ideal for tackling demanding cleaning tasks such as vehicles, machinery, patios, and industrial surfaces.
Benefits:
- High Cleaning Power: The K 1152 Series delivers exceptional pressure and water flow, ensuring efficient removal of dirt, grime, and stubborn stains.
- Durable and Reliable: Built with a brass pump head and ceramic-coated pistons, these models are designed for long-lasting performance and resistance to wear.
- Energy-Efficient Motor: Equipped with a high-efficiency motor that provides optimal performance while reducing energy consumption.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and compact dimensions for easy operation and storage.
- Total-Stop System: Automatically shuts off the motor when the trigger is released, enhancing energy efficiency and extending the motor's lifespan.
- Hose Reel Option: The K-1152-TS-T-DK model includes a hose reel for convenient storage and handling, making it even more user-friendly.
- Versatile Applications: Suitable for a wide range of cleaning tasks, from residential to light industrial use.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation.
Product Specifications:
| Feature | K-1152-TS-DK | K-1152-TS-T-DK |
|---|---|---|
| Product picture | ![]() | ![]() |
| Pressure Output | 130 bar | 130 bar |
| Water Flow Rate | 10 liters per minute | 10 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head |
| Hose Length | 10 meters | 10 meters |
| Hose Reel | Not included | Included |
| Weight | Approx. 25 kg | Approx. 27 kg |
| Dimensions | Compact design | Compact design |
| Power Supply | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- K-1152-TS-DK: A powerful and compact high-pressure cleaner with a Total-Stop system, ideal for users who need a reliable and efficient cleaning solution for various tasks.
- K-1152-TS-T-DK: Includes all the features of the K-1152-TS-DK model, with the added convenience of a hose reel for easy storage and handling.

