KRANZLE High-Pressure Cleaners - Cold Water - Private Users (K 1050 Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water - Private Users (K 1050 Series)
The KRANZLE K 1050 Series is designed specifically for private users who demand professional-grade performance for home and garden cleaning tasks. These high-pressure cleaners combine robust construction, powerful cleaning capabilities, and user-friendly features, making them ideal for a variety of applications such as cleaning vehicles, patios, driveways, and outdoor furniture.
Benefits:
- Compact and Portable Design: Lightweight and easy to transport, the K 1050 Series is perfect for private users who need mobility and convenience.
- Professional-Grade Performance: Delivers high-pressure output and water flow for efficient cleaning of stubborn dirt and grime.
- Durable Construction: Features a brass pump head and ceramic-coated pistons for long-lasting reliability and resistance to wear.
- Energy-Efficient Motor: Equipped with a high-efficiency motor that ensures optimal performance while minimizing energy consumption.
- User-Friendly Operation: Simple controls and ergonomic design make it easy to use, even for first-time users.
- Versatile Applications: Suitable for a wide range of cleaning tasks, from vehicles to outdoor surfaces.
- Low Maintenance: Designed for private users, the K 1050 Series requires minimal upkeep, ensuring hassle-free operation.
Product Specifications:
| Feature | K-1050-P | K-1050-TS-DK | K-1050-TS-T-DK |
|---|---|---|---|
| Product Picture | ![]() | ![]() | ![]() |
| Pressure Output | 130 bar | 130 bar | 130 bar |
| Water Flow Rate | 7.5 liters per minute | 7.5 liters per minute | 7.5 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head | Brass pump head |
| Hose Length | 8 meters | 8 meters | 8 meters |
| Weight | Approx. 19 kg | Approx. 20 kg | Approx. 21 kg |
| Dimensions | Compact design | Compact design | Compact design |
| Power Supply | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz |
| Accessories | Spray gun, lance, nozzles | Spray gun, lance, nozzles | Spray gun, lance, nozzles |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- K-1050-P: The base model, ideal for users who need a simple and effective high-pressure cleaner for everyday tasks.
- K-1050-TS-DK: Includes a Total-Stop system for automatic motor shut-off when the trigger is released, enhancing energy efficiency and extending motor life.
- K-1050-TS-T-DK: Features a hose reel for convenient storage and handling, making it the most user-friendly option in the series.


