KRANZLE High-Pressure Cleaners - Cold Water (HD Series)

Caution
- Product picture is for reference only!
- Please register warranty https://warranty.kranzle.biz/user_insert.php
Product Description
Product Description: KRANZLE High-Pressure Cleaners - Cold Water (HD Series)
The KRANZLE HD Series is a versatile and powerful range of cold water high-pressure cleaners designed for both professional and industrial use. These machines are engineered to deliver exceptional cleaning performance, durability, and efficiency, making them ideal for a wide range of applications, from vehicle cleaning to industrial maintenance. The HD Series is known for its robust construction, user-friendly features, and reliable operation, ensuring optimal performance in demanding environments.
Benefits:
- High Cleaning Power: The HD Series delivers powerful pressure and water flow, suitable for a variety of cleaning tasks, from light-duty to heavy-duty applications.
- Durable Construction: Built with high-quality materials, including brass pump heads and ceramic-coated pistons, for enhanced durability and resistance to wear.
- Energy-Efficient Motor: Equipped with high-efficiency motors that provide optimal performance while minimizing energy consumption.
- Total-Stop System (TS Models): Automatically shuts off the motor when the trigger is released, reducing energy consumption and extending the motor's lifespan.
- Versatile Applications: Suitable for cleaning vehicles, machinery, buildings, and more in both professional and industrial settings.
- User-Friendly Design: Features ergonomic handles, intuitive controls, and a compact design for easy operation and maneuverability.
- Low Maintenance: Designed for ease of use and minimal upkeep, ensuring hassle-free operation for professional users.
- Portable and Compact: The design allows for easy transport and storage, making it convenient for use in various locations.
Product Specifications:
| Feature | HD-9/80-L | HD-7/122-DK | HD-7/122-TS-DK | HD-10/122-DK | HD-10/122-TS-DK | HD-12/130-TS-DK |
|---|---|---|---|---|---|---|
| Product picture | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Pressure Output | 80 bar | 122 bar | 122 bar | 122 bar | 122 bar | 130 bar |
| Water Flow Rate | 9 liters per minute | 7 liters per minute | 7 liters per minute | 10 liters per minute | 10 liters per minute | 12 liters per minute |
| Motor Power | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor | High-efficiency motor |
| Pump Type | Brass pump head | Brass pump head | Brass pump head | Brass pump head | Brass pump head | Brass pump head |
| Piston Coating | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons | Ceramic-coated pistons |
| Total-Stop System | No | No | Yes | No | Yes | Yes |
| Weight | Approx. 25 kg | Approx. 28 kg | Approx. 30 kg | Approx. 32 kg | Approx. 34 kg | Approx. 36 kg |
| Dimensions | Compact design | Compact design | Compact design | Compact design | Compact design | Compact design |
| Power Supply | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz | 230V / 50Hz |
| Warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty | 1-year warranty |
Model Highlights:
- HD-9/80-L: Offers 80 bar pressure and 9 liters per minute flow, ideal for light-duty cleaning tasks with a focus on portability and ease of use.
- HD-7/122-DK: Provides 122 bar pressure and 7 liters per minute flow, suitable for medium-duty applications with robust performance.
- HD-7/122-TS-DK: Features the Total-Stop System for energy efficiency, with 122 bar pressure and 7 liters per minute flow.
- HD-10/122-DK: Delivers 122 bar pressure and 10 liters per minute flow, offering enhanced cleaning power for more demanding tasks.
- HD-10/122-TS-DK: Combines the Total-Stop System with 122 bar pressure and 10 liters per minute flow for efficient and powerful cleaning.
- HD-12/130-TS: The most powerful in the series, with 130 bar pressure and 12 liters per minute flow, designed for heavy-duty industrial applications.





