ESD Carbon Stripe PU Coated Glove

Brand :
MISUMI PB LOCAL

Caution

    Product Description

    ESD Glove with smooth PU coating on the palm side of glove, So wearer has firm grip without much force on their hand. PU coating on cotton fabric also provide barrier against contaminants from palm skin. The back side of glove is made of less lint polyester with carbon line for ESD sensitive environment.

    [Features]

    - PU coating provide firm grip without much force hand.
    - Continuous polyester filament with carbon fiber for ESD protection.
    - Surface resistivity : 109 - 1010 Ohm/cm2
    - Suitable for : Electronics & Assembly at semiconductors , LCD , HDD manufacturer.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ESD Carbon Stripe PU Coated Glove | MISUMI PB LOCAL | MISUMI Thailand